Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
KIPP USA
Description
K1349 - Butt hinges stainless steel
Bill of material
K1349.06371919
BESTKIPPUSA
Order No.
MATERIAL
Material
Stainless steel
FORM
Form
W
Angle
°
A
width
mm
A1
distance
mm
A2
distance
mm
A3
distance
mm
A4
distance
mm
A5
distance
mm
A6
distance
mm
B
distance
mm
B1
width
mm
B2
distance
mm
B3
distance
13 mm
B4
distance
mm
B5
distance
mm
D1
diameter
mm
D2
diameter
8 mm
H
height
14 mm
H1
height
mm
H2
height
mm
TRAG
load-bearing capacity N
8000 N
GEW
Approx. weight
kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTNUSA
Customs tariff number USA
EAN
EAN-Nr. Kipp
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KIPP
    K1349 - Butt hinges stainless steel
    Dirak
    7-262 - Screw-on Hinge,stainless steel
    Yiheda 3D Electronic Gallery
    HFP02 - Iron Disc Hinges Standard Type
    KUNLONG
    SK2-072-2 - Butt Hinge
    norelem
    27877-01 - Butt hinges stainless steel
    Misumi
    C-SHHPSDN - Economy Stainless Butt Hinges
    Pinet
    1473902 - Polymer bushing lift-off hinge
    Misumi
    C-HHSN - Butt Hinges
Previews
3D
Dimension
2D
Download CAD models