Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
KIPP USA
Description
K1448 - Hinges steel or stainless steel internal, opening angle 125°
Bill of material
K1448.442932
BESTKIPPUSA
Order No.
MATERIAL
material
POS
Position
A
Width
44
A1
Distance
34
A2
Width
20 mm
B
Width
29
B1
Distance
13 mm
B2
Abstnd
6 mm
B3
Distance
9.5
C
Width
32 mm
D
Diameter
4.2 mm
S
Thickness
2 mm
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTNUSA
Customs tariff number USA
EAN
EAN-Nr. Kipp
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models