Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Jacob
Description
K150-3xxx-zz - WADI one NPT Cable Glands
Bill of material
K150-3034-00
ARTNR
Article No.
A
Connecting thread
C
Clamping range
C1
Clamping range
C2
Clamping range
L
Length of Thread
mm
SW1
Width Across Flats 1
mm
SW2
Width Across Flats 2
mm
EK1
across corners
mm
H
Height
mm
INSTDM
Installation torque
Nm
STGEW
Unit weight
g
MATK
Body Material
Brass galvanized nickel-plated
MATD
Material sealing elements
TPE / black
MATO
Ring material
NBR
PACK
Packaging units
PCS
IP66
Protection grade
IP66 EN 60529
IP68C2
Protection grade with cable
EN 60529
IP68C1
Protection grade
EN 60529
IP69C
Protection grade with cable
IP69 EN 60529
TEMPV
Temperature range
-40 °C
TEMPH
Temperature range
100 °C
NORM1
Test standard BS 62444
CE
CTN
Customs tariff number
74198090
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models