Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
KIPP USA
Description
K1530 - Tubular handles, plastic with electronic switch function
Bill of material
K1530.180
BESTKIPPUSA
Order No.
FORM
Form
A
distance
180 mm
B
width
48 mm
B1
distance
32 mm
D
diameter
8.5 mm
H
height
80 mm
H1
height
10 mm
H2
height
60 mm
L
Length
230 mm
L1
distance
13 mm
L2
Length
mm
TRAGKRAFT
Load capacity
1000 N
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
EAN
EAN-Nr. Kipp
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    norelem
    06916-01 - Pulls handles, plastic, detectable
    norelem
    06907 - Pull handles arch
    norelem
    06900 - Pull handles
    KIPP
    K1528 - Tubular handles, plastic
    Elesa
    M.543 - Handles
    PMA
    MN - Polyamide lock nuts
    norelem
    06916-01 - Pull handles
    KIPP USA
    K0186 - Pull Handles cast iron
    norelem
    06920 - Pull handles oval with thru hole
Previews
3D
Dimension
2D
Download CAD models