Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1646.11X0500
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Latches, snap locks, slam latches
Snap locks
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/spannverschluesse/schnappverschluesse/k1646_asmtab.prj},{NB=K1646.11X0500},{BESTKIPP=K1646.11X0500},{B=7},{B1=8},{D=1},{D1=5},{D2=9},{D3=5},{D4=4.8},{L=500},{L1=464.4},{L2=19.5},{L3=2.5},{L4=2.5},{GEW=0.0100},{BS=Infotext},{ROHS=Yes},{ZTN=83071060},{EAN=4059245536993},{FILTER=KIPP,KIPP_USA,NORELEM,},{ZGT1=Hülse},{ZGT2=Schraubnippel},{ZGT3=Aufbau 1x19},{ZGT4=Nippel},{ZGT5=Zughülse},{ZGT6=Drahtseil},{PPATH=k1646_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 2
HELP_VARIABLE
Company
KIPP
Description
K1646 - Bowden cables for remote release
Bill of material
K1646.11X0500
BESTKIPP
Order No.
K1646.11X0500
K1646.11X0500
B
height
7
mm
B1
height
8
mm
D
diameter
1
mm
D1
diameter
5
mm
D2
diameter
9
mm
D3
diameter
5
mm
D4
diameter
4.8
mm
L
Length
500
500
mm
L1
Length
464.4
464.4
mm
L2
distance
19.5
mm
L3
distance
2.5
mm
L4
Length
2.5
mm
GEW
Approx. weight
0.0100
0.0100
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
83071060
EAN
EAN-Nr. Kipp
4059245536993
4059245536993
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청