Catalog navigation
CAD模型选择
可提供的产品: 13
HELP_VARIABLE
Company
KIPP
Description
K1746 - Clamping rails for multi-clamping system
Bill of material
K1746.072400
BESTKIPP
Order No.
PAS
passend für Systembreite
mm
L
Length
mm
L1
Length
96 mm
L2
Length
200 mm
L3
Length
mm
L4
Length
mm
L5
Length
mm
L6
Length
mm
L7
Length
mm
L8
Length
mm
B
Width
mm
B1
Width
mm
B2
Width
mm
B3
Width
mm
B4
Width
18 mm
D
diameter
25
D1
diameter
D2
diameter
D3
diameter
16
D4
diameter
17.5
D5
diameter
11
D6
diameter
M6
D7
diameter
M6
H
Height
mm
H1
Height
mm
H2
Height
mm
H3
Height
mm
H4
Height
mm
H5
Height
mm
GEW
Approx. weight
kg
BS
Description
信息
Infotext
INFO
Technical Information
ROHS
RoHS
Yes
ZTN
Customs tariff number
84662080
EAN
EAN-Nr. Kipp
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型