Catalog navigation
CAD model selection
Selectable products: 22
HELP_VARIABLE
Company
KIPP
Description
K1748 - Wedge clamps
Bill of material
K1748.0720116_(GESCHLOSSEN)
BESTKIPP
Order No.
EAN
EAN-Nr. Kipp
FORM
Form
FORMT
Form-Type
L
Length
mm
B
width
mm
B1
width
mm
B2
width
mm
H
height
mm
H1
height
mm
H2
height
mm
H3
height
mm
H4
height
mm
H5
height
mm
H6
height
mm
D
threaded hole
mm
LMIN
Length
mm
LMAX
Length
mm
Z
Socket Head Screw
F
horizontal clamping force
kN
ANZM
Tightening torque max. Nm
max. Nm
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84662080
TAB
nominal diameter
1 mm
TAB1
nominal diameter
4 mm
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models