您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
svenska
中文
English (United States)
QA認證資訊
目錄: KIPP
Created: 12.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1751.0726502
KIPP
CLAMPING TECHNOLOGY
Vice Clamping Technology
Multi-clamping system
Powered by
CAD模型選擇
{kipp/werkstueck_spannsysteme/schraubstock_spanntechnik/mehrfachspannsystem/41502-05.prj},{NB=K1751.0726502},{PAS=72},{L=65},{L1=0},{L2=35},{L3=25},{B=72},{B1=44},{B2=0},{H=40},{H1=21.5},{H2=0},{NUT=8},{GEW=1.8000},{EAN=4059245707928},{NDM=6},{NDM1=6},{NDM2=14},{TAB=2},{TAB1=1},{XA=1.500},{XB=3.600},{XC=2.000},{XD=0.350},{XE=0.650},{XF=30.000},{XG=30.000},{XH=4.000},{XI=40.000},{XJ=35.500},{XK=14.950},{XL=2.000},{XM=8.000},{XN=10.000},{XO=53.000},{XP=22.000},{XR=16.000},{XS=50.000},{XT=12.000},{XU=0.900},{XV=16.000},{XW=MIN},{XX=MIN},{XY=MIN},{XZ=MIN},{BESTKIPP=K1751.0726502},{FORM=B},{FORM1=geriffelt},{D=M6},{D1=M6},{D3=M14x1.5x50},{BS=Infotext},{INFO=},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,KIPP_USA,NORELEM},{EOL=31.12.2099}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 12
HELP_VARIABLE
Company
KIPP
Description
K1751 - Fixed jaws DS for multi-clamping system
Bill of material
K1751.0726502
BESTKIPP
Order No.
K1751.0726502
K1751.0726502
FORM
Form
B
B
mm
FORM1
Form
serrated
serrated
mm
PAS
passend für Systembreite
72
72
mm
L
Length
65
65
mm
L1
Length
0
0
mm
L2
Length
35
35
mm
L3
Length
25
25
mm
B
Width
72
72
mm
B1
Width
44
44
mm
B2
Width
0
0
mm
D
thread
M6
M6
D1
thread
M6
M6
D3
thread
M14x1.5x50
M14x1.5x50
H
Height
40
40
mm
H1
Height
21.5
21.5
mm
H2
Height
0
0
mm
NUT
slot width
8
8
mm
GEW
Approx. weight
1.8000
1.8000
kg
BS
Description
Information
Infotext
INFO
Technical Information
ROHS
RoHS
Yes
ZTN
Customs tariff number
84662080
EAN
EAN-Nr. Kipp
4059245707928
4059245707928
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求