Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KIPP
Description
K1777 - Wheels rubber tyres on die-cast aluminium rims
Bill of material
K1777.200501
BESTKIPP
Order No.
K1777.200501
RL
wheel bearing
ball bearing
B
width
35 mm
B1
width
60 mm
D
diameter
200 mm
D1
diameter
20 mm
TK
load-carrying capacity
450 kg
GEW
Approx. weight
1.5570 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
83022000
EAN
EAN-Nr. Kipp
4059245597307
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models