Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
KIPP
Description
K1838 - Soft jaws, steel for stationary chuck
Bill of material
K1838.3703
BESTKIPP
Order No.
B
width
mm
B1
width
mm
H
height
mm
H1
height
mm
H2
height
3 mm
H3
height
mm
L
Length
mm
L1
Length
mm
L2
Length
mm
L3
Length
mm
D
Diameter
mm
D1
Diameter
mm
D2
Diameter
mm
GEW
Approx. weight
kg
BS
Description
Infotext
INFO
Technical Information
Info
ROHS
RoHS
Yes
ZTN
Customs tariff number
84662080
TYP1
1
NDMD2
XA
XB
XC
0.000
XD
0.000
XE
0.000
XF
0.000
XG
0.000
XH
0.000
XI
0.000
XJ
0.000
XK
0.000
XL
0.000
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models