Catalog navigation
CAD model selection
Selectable products: 54
HELP_VARIABLE
Company
KIPP USA
Description
K1840 - Positioning bushes, steel or stainless steel for status sensor
Bill of material
K1840.410179
BESTKIPPUSA
Order No.
FORM
Form
FORMT
Form-Type
MATERIAL
Material base
D
diameter
D1
thread
mm
D2
diameter
mm
D3
diameter
3 mm
H
height
mm
H1
height
mm
H2
height
mm
H3
height
4 mm
T
Distance
mm
T1
Distance
mm
SW1
width across flats
mm
SW2
width across flats
5 mm
GEW
Approx. weight
kg
BS
Description
Information
Infotext
MONTAGE
Montaganleitung
Assembly instructions
ROHS
RoHS
Yes
ZTNUSA
Customs tariff number USA
0.000
EAN
EAN-Nr. Kipp
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
EOL
End of life
31.12.2099
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    D-M-E
    Flexible Ejector - Guide Bushes - AW 282 CUMSA, Material Bronze
    norelem
    03150-11 - Locating Sleeve
    KIPP
    K0814 - Locating Sleeve
    norelem
    23680 - Guide bushes bronze, maintenance-free
    voestalpine
    2.1 - Bushings without flange
Previews
3D
Dimension
2D
Download CAD models