Catalog navigation
CAD model selection
Selectable products: 28
HELP_VARIABLE
Company
KIPP
Description
K1877 - Pull handles, plastic with soft grip
Bill of material
K1877.11705188
BESTKIPP
Order No.
FARBE
Component
A
distance
mm
B
width
mm
D
thread
mm
H
height
mm
L
Length
mm
TRAG
load-bearing capacity
500 N
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
39269025
EAN
EAN-Nr. Kipp
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KIPP
    K1921 - Locating bushes for ball lifting pins stainless steel, flat
    KIPP
    K1965 - Centring clamp, steel, round
    KIPP
    K1920 - Lifting pins self-locking
    KIPP
    K0190 - Pull handles
    KIPP
    K0154 - Star grips metal parts stainless steel, silimar to DIN 6336
    KIPP
    K0192 - Pull handles
    KIPP
    K0216 - Pull handles high-gloss chromed
    Elesa
    EMPC - ELESA-Bridge handles
    KIPP
    K0253 - Spherical knobs
    KIPP
    K0232 - Ledge handles
    KIPP
    K0144 - Knurled nuts flat steel and stainless steel, DIN 467
    KIPP
    K0772 - Locking pins with axial lock
    KIPP
    K0198 - Pull handles stainless steel
    KIPP
    K0610 - Spring plungers with hexagon socket and ceramic ball stainless steel
Previews
3D
Dimension
2D
Download CAD models