Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KIPP
Description
K1906 - Position indicator, quasi-absolute, mains-independent, indicator accuracy 10 µm
Bill of material
K1906.01
BESTKIPP
Order No.
K1906.01
ARTBEZ
Article description
Position indicator
GEW
Approx. weight
0.0905 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
90319091
EAN
EAN-Nr. Kipp
4059245703432
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models