Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
KIPP USA
Description
K1964 - Hinges stainless steel, separable, dismountable
Bill of material
K1964.30181802
BESTKIPPUSA
Order No.
MATERIAL
Material
Edelstahl
FORM
Form
FORMT
Form definition
A
Distance
mm
A1
Distance
mm
A2
Distance
mm
A3
Length
mm
A4
Length
mm
B
width
48 mm
B2
width
28 mm
D1
diameter
6.6 mm
D2
diameter
6 mm
D3
diameter
14 mm
H
height
9 mm
F1
F1 max. kN
N
F2
F2 max. kN
N
TRAG
Load capacity
N
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTNUSA
Customs tariff number USA
EAN
EAN-Nr. Kipp
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models