Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
KIPP USA
Description
K1984 - Connector 45° Ø30 type I with rotation lock0
Bill of material
K1984.301
BESTKIPPUSA
Order No.
K1984.301
PROFIL
Profile
Ø 30 mm
ESD
ESD electrostatic discharging
yes
PASSADK
Matching end cap
GEW
Approx. weight
0.1020 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTNUSA
Zolltarifnummer USA
EAN
EAN-Nr. Kipp
4059245809394
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models