Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KIPP USA
Description
K1986 - Butt connector 90° Ø30 type I with rotation lock
Bill of material
K1986.30125
BESTKIPPUSA
Bestellnummer
K1986.30125
PROFIL
Profil
Ø 30 mm
ESD
ESD elektrostatisch entladend
ja
PASSADK
Passende Abdeckkappe
K1990.301
GEW
Gewicht ca.
0.2180 kg
BS
Beschreibung
Information
Infotext
ROHS
RoHS
Yes
ZTNUSA
Zolltarifnummer USA
EAN
EAN-Nr. Kipp
4059245809417
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models