Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
KIPP USA
Description
K2002 - Label holders Ø30 type I transparent, self adhesive
Bill of material
K2002.301
BESTKIPPUSA
Order No.
MATERIAL
Matière
Plastic hard PVC
FORM
Form
FORMT
Form definition
D
diameter
30 mm
E
distance
mm
H
distance
mm
L
Length
102 mm
PROFIL
Profile
Ø 30 mm
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTNUSA
Zolltarifnummer USA
EAN
EAN-Nr. Kipp
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models