Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KIPP
Description
K2009 - Plain bearings Ø30 type I
Bill of material
K2009.30
BESTKIPP
Bestellnummer
K2009.30
PROFIL
Profil
Ø 30 mm
ESD
ESD elektrostatisch entladend
ja
GEW
Gewicht ca.
0.0360 kg
BS
Beschreibung
Information
Infotext
ROHS
RoHS
Yes
ZTN
Zolltarifnummer
76042100
EAN
EAN-Nr. Kipp
4059245809714
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    MÄDLER
    MAE-FREILAUF-BB-2K-K - Ball bearing freewheels, Design BB-2K-K
    KIPP
    K1993 - Multiblocks Ø30 type I
    KIPP
    K1997 - Panel suspensions Ø30 type I
    KIPP
    K1983 - Parallel connector Ø30 type I
    KIPP
    K1991 - Connector plates Ø30 type I
    KIPP
    K1985 - Angle strut 90° Ø30 type I
    KIPP
    K1982 - Cross connector Ø30 type I
    HPC
    PTGR - Tensioner pulley - For round belts
    norelem
    23760 - Plain bearing sintered bronze cylindrical
    KIPP
    K1990 - End caps for Ø30 connectors type I
    STM
    CBU - Helical worm gearboxes C-B-U with CAM
    KIPP
    K1977 - Profile tube, aluminium Ø30 type I
    KIPP
    K1994 - Locking clips Ø30 type I
Previews
3D
Dimension
2D
Download CAD models