Catalog navigation
Seleção de modelos em CAD
Available products: 6
HELP_VARIABLE
Company
KIPP
Description
K2010 - Snap locks, plastic with recessed grip, snap-in
Bill of material
K2010.1315300
BESTKIPP
Order No.
MATERIAL
Material
Kunststoff
FORM
Form
FORMT
Form-Type
B
width
mm
B1
width
mm
H
height
mm
H1
Gesamthaltebereich
6.7 mm
H2
height
2 mm
H3
height
mm
L
Length
mm
L1
Length
mm
L2
distance
4 mm
L3
distance
mm
L4
distance
mm
R
max. 0,25
S
Türblattstärke
mm
TEMP
Temperaturbereich in °C
-40 bis 60 °
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
83089000
EAN
EAN-Nr. Kipp
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensão
2D
Baixar modelos em CAD