Catalog navigation
CAD model selection
Selectable products: 35
HELP_VARIABLE
Company
KIPP
Description
K2036 - Plugs, plastic with felt glide surface
Bill of material
K2036.00401030
BESTKIPP
Order No.
AUSF
Version
FORM
Form
FORM1
Form
A
Length
mm
B
Length
mm
D
diameter
mm
H
height
mm
H1
height
3.5 mm
L
Length
mm
PASS
suitable for tubes
BELASTUNG
load capacity max.
kN
GEW
Approx. weight
kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
39235000
EAN
EAN-Nr. Kipp
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KIPP
    K0494 - Tube end plugs
    Elesa+Ganter
    NIL - Ribbed tube end plugs
    KIPP
    K1053 - End caps Type B and Type I
    norelem
    29056 - Tube end plugs
    Elesa
    GN 991 - ELESA-Closing plugs
    Ganter
    GN 991 - Tube End Plugs, Plastic rectangular
    GAMM
    TQ - Inserti a lamelle per tubi quadrati
    HEFA
    BA21AA_BA21AB_BA21BA - Dust seal ring-AD series/DKB series
    SRD-FA
    FBCO - Sealing ring LBH type
    KIPP USA
    K0494 - Tube end plugs
    HEFA
    BA11DA - LBH seal ring
    RK Rose+Krieger
    Square tube sealing plug - Square tube sealing plug
    Ganter
    GN 991 - Tube End Plugs, Plastic square
    JW Winco
    GN 991 - Tube End Plugs, Plastic square
Previews
3D
Dimension
2D
Download CAD models