Catalog navigation
CAD Model seçimi
Uygun ürünler: 144
HELP_VARIABLE
Company
KIPP
Description
K2106 - Position indicators with stainless steel hollow shaft
Bill of material
K2106.10001421
BESTKIPP
Bestellnummer
MATERIAL
Material
Kunststoff
FARBE
Farbe
B
Breite
26
D
Durchmesser
10
H
Höhe
33
L
Länge
22
P
Steigung
mm
KOMMA
Komma an Stelle
1
EINBAU
Einbaulage
DZAHL
max. Drehzahl
U/min
ZR
Zählrichtung
ANZEIGE
Anzeige nach einer Umdrehung
GEW
Gewicht ca.
0.0200 kg
BESTELLBEISPIEL
Bestellbeispiel
Bestellbeispiel
BS
Beschreibung
Information
Infotext
ROHS
RoHS
Yes
ZTN
Zolltarifnummer
90318020
EAN
EAN-Nr. Kipp
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Bunu görüntüleyen kullanıcılar da ilgilendi
Previews
3D
Boyut
2D
CAD modeli indir