Catalog navigation
CAD Model seçimi
Uygun ürünler: 192
HELP_VARIABLE
Company
KIPP
Description
K2107 - Position indicators with stainless steel hollow shaft
Bill of material
K2107.10001421
BESTKIPP
Bestellnummer
FARBE
Farbe
B
Breite
31
D
Durchmesser
14
H
Höhe
47
L
Länge
33
P
Steigung
mm
KOMMA
Komma an Stelle
DZAHL
max. Drehzahl
U/min
EINBAU
Einbaulage
ZR
Zählrichtung
ANZEIGE
Anzeige nach erster Umdrehung
GEW
Gewicht ca.
0.0500 kg
BESTELLBEISPIEL
Bestellbeispiel
Bestellbeispiel
BS
Beschreibung
Information
Infotext
ROHS
RoHS
Yes
ZTN
Zolltarifnummer
90318020
EAN
EAN-Nr. Kipp
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Bunu görüntüleyen kullanıcılar da ilgilendi
Previews
3D
Boyut
2D
CAD modeli indir