Catalog navigation
CADモデル選択
選択可能な製品数: 2
HELP_VARIABLE
Company
KIPP USA
Description
K2162 - Piano hinges, stainless steel with stop
Bill of material
K2162.11060050020
BESTKIPPUSA
Order No.
MATERIAL
material
stainless steel
W
Winkel
°
A
width
60 mm
A1
distance
40 mm
B
height
mm
B1
distance
25 mm
B2
distance
75 mm
D
diameter
6.5 mm
D1
distance
6 mm
S
thickness
2 mm
GEW
Approx. weight
kg
BS
Description
Infotext
ROHS
RoHS
Yes
ZTNUSA
Customs tariff number USA
83021090
EAN
EAN-Nr. Kipp
EOL
End of life
31.12.2099
STDLZ
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
情報
2D
ダウンロード(CADデータ)