Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Jacob
Description
K253-1xxx-zz - WADI one EMC stainless steel
Bill of material
K253-1025-00
ARTNR
Article No.
A
Connecting thread
mm
C
Clamping range
mm
C1
Lower clamping
mm
C2
Upper clamping
mm
E
Clamping range cable shield
mm
L
Length of Thread
mm
SW1
Width Across Flats 1
mm
SW2
Width Across Flats 2
mm
EK
Across corners
mm
H
Height
mm
INSTDM
Installation torque
Nm
STGEW
Unit weight
g
MATK
Material body
Stainless steel 1.4404 / AISI 316L
MATFD
Material spring
1.4310 / AISI 301
MATD
Material sealing elements
TPE/black
MATO
Material O-ring
NBR
PACK
Packaging Unit
PCS
IP66
Protection grade
IP66
IP68C2
Protection grade
IP68 (15 bar / 30 min)
IP68C1
Protection grade
IP68 (15 bar / 30 min)
IP69
Protection grade
IP69
TEMPV
Temperature range
-40 °C
TEMPH
Temperature range
100 °C
NORM1
Test standard EN 62444
CE
NORM
Test standard BS 62444
UKCA
ZUL11
Approval 1.1
VDE
ZUL12
Approval 1.2
DNV
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models