Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NITTO KOHKI
Description
K3-PH Type - Plug
Bill of material
K3-03PH BRASS
CNSORDERNO
Order number
K3-03PH BRASS
ASSYNO
Assy No.
CB28341
S
Application (Hose)
3/8
MT
Material
BRASS
M
Mass
19 g
L
42.5 mm
A
21 mm
C
17.5 mm
H
ΦH
14 mm
T
ΦT
12 mm
BP
ΦBp
7 mm
BD
ΦBd
9.5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models