Catalog navigation
Selección de modelo CAD
Productos disponibles: 12
HELP_VARIABLE
Company
Jacob
Description
K341-1xxx-zz - PERFECT Fix
Bill of material
K341-1020-02
ARTNR
Article No.
A
Size
mm
DI
Hole
mm
T
Thickness
mm
C
Clamping range
mm
SW1
Wrench size
mm
SW2
Wrench size
mm
EK1
Across corners
mm
H
Height
mm
INSTDM
Installation torque
Nm
STGEW
Unit weight
g
MATK
Material body
PA6 V-2
MATB
Fastening nut material
PA6 GF30
MATF
Color
MATD
Material sealing ring
CR/NBR
MATFD
Shaped sealing ring material
NBR/PTFE
PACK
Packaging Unit
PCS
IP68
Protection grade
IP68 (5 bar / 30 min)
TEMPV
Temperature range
-20 °C
TEMPH
Temperature range
100 °C
NORM1
Test standard EN 62444
CE
NORM
Test standard BS 62444
UKCA
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensión
2D
Descarga de modelos CAD