Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Jacob
Description
K349-1xxx-zz - PERFECT AirVent reduced
Bill of material
K349-1016-00
ARTNR
Article No.
A
Connecting thread
mm
C
Clamping range
mm
L
Thread length
8 mm
SW1
Wrench size
mm
SW2
Wrench size
mm
EK2
Across corners
mm
H
Height
mm
INSTDM
Installation torque
Nm
STGEW
Unit weight
g
MATK
Material Body
PA6 V-0
MATF
Color
MATM
Material Membrane
PTFE
MATDA
Material sealing ring outside
CR/NBR
MATDI
Material sealing ring inside
MATO
Material gasket
CR
PACK
Packaging Unit
5 PCS
RQ
Airflow l/h ΔP=0,07
57
WEP
Water entry pressure
0.2 bar
IP66
Protection grade
IP66
IP68
Protection grade
IP68 (0.2 bar / 30min)
IP69
Protection grade
IP69
TEMPST
Temperature range static
-40 °C
TEMPV
Temperature range
-20 °C
TEMPH
Temperature range
100 °C
NORM1
Test standard EN 62444
CE
NORM
Test standard BS 62444
UKCA
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models