Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SAMLO
Description
K61530 - Doorframe Aluminum Profile
Bill of material
K61530-L60
TYPECODE
Type code
K61530
L
mm
Enter value for L
mm
cm
inch
ft
MASS
mass
0.700 kg/m
SA
Sectional Area
243 mm^2
CSMOIX
Cross Sectional Moment of Inertia(ℓx)
0.69×10⁴ mm^4
CSMOIY
Cross Sectional Moment of Inertia(ℓy)
1.47×10⁴ mm^4
CATALOG
catalog
k61530.jpg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    SAMLO
    HDCB - Die-Casting Bracket
    SAMLO
    HLXD - Die-Casting Bracket
    SAMLO
    MKA - Door Unit
    SAMLO
    F86060 - 30  Series Aluminum Profile-60X60
    SAMLO
    HDYA/HDYB - Extruded Bracket
    80/20
    9355, 9356 - Panel Retainers
    SAMLO
    HDB/HDBS/HDBT - Inner Bracket
    SAMLO
    HDH - Steering Bracket
    SAMLO
    D104590 - 45  Series Aluminum Profile-45X90
    SAMLO
    HDP - Steering Connecting Plate
    SAMLO
    CNBA - Foot Connector
    Misumi
    LBSBB8 - Economy European standard Brackets for Slot Width 8mm Aluminum Frames Black type
    SAMLO
    DGA - End Cap
    SAMLO
    LNT - Inner Bracket
Previews
3D
Dimension
2D
Download CAD models