Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IPR
Description
KA-250 - Lateral Alignment Device
Bill of material
KA-250
ARTNR
Part-No.
15110016
TYP
Type
KA
MODEL
Model
250
AL
Misalignment Capability
+/- 14.0 mm
GE
Recommended max. Payload
80.0 kg
MZUL
Max. Moment Mx, My, Mz
250 Nm
FZUL
Max. Tensile/Compressive
2500 N
FV
Locking Force at p = 6 bar
2600 N
M
Weight
16.96 kg
ZB
Cylinder Bore
100 mm
ZV
Displacement
62.830 cm³
LV
Air consumption each cycle open/close
0.880 l
OZ
Actuation time opening at p = 6 bar
0.15 s
SZ
Actuation time closing at p = 6 bar
0.30 s
WHG
Repeatability
+/- 0.025 mm
CTN
Customs Tariff Number
84799070
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models