您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
ASKUBAL KA 12-450
ASK Kugellagerfabrik Artur Seyfert
Askubal Rod ends and spherical bearings
Motor Sport
Rod ends
Dimension series K
Powered by
CAD模型選擇
{askubal/rod_ends_and_spherical_bearings/motor_sport/rod_ends/dimension_series_k/ka_45_asmtab.prj},{NB=ASKUBAL KA 12-4500-0},{BD=KA..12-45..},{GD=},{TE=},{POS=0},{POS2=0},{NDM=12},{B=16},{C1=12.0},{DREH=195},{D1=15.4},{D2=33},{H=54},{L1=32},{L2=70.5},{TS=33},{TD=13.5},{KIPP=13},{GEW=0.085},{VER=3},{ECCN=84833080},{INFO=Infotext},{RM=3.000},{RR=26.400},{DK=22.200},{PPATH=parts/ka_45_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
ASK Kugellagerfabrik Artur Seyfert
Description
KA 45 - maintenance free (steel/PTFE) male thread
Bill of material
ASKUBAL KA 12-450
AN
Product designation
KA 12-450
KA 12-450
GD
Thread turning direction
R
L
R
L
TE
Thread design
Standard
Fine thread
Fine thread /1
Fine thread with 2 mm reduced connecting bore
Standard
Fine thread
Fine thread /1
Fine thread with 2 mm reduced connecting bore
ARTNR
Product number
103794
103794
POS
Position
POS2
Position
°
D
12
12
mm
D3
M12
M12
B
16
16
mm
C1
12.0
12.0
mm
DREH
Drehzahl (nur für kurzzeitige Umdrehungen geeignet)
195
195
min-1
D1
15.4
15.4
mm
D2
d2 max.
33
33
mm
H
54
54
mm
L1
l1 min.
32
32
mm
L2
70.5
70.5
mm
TS
Load rating static C0 Standard
33
33
kN
TD
Load rating dynamic C
13.5
13.5
kN
KIPP
Tilt angle alpha
13
13
°
GEW
Weight
0.085
0.085
kg
ECCN
Custom tariff number
84833080
INFO
Infotext
Infotext
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求