Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FATH
Description
Edge Sealing Profile 8.4 x15.6
Bill of material
087SPET06911
PARTNR
Part #
087SPET06911
COLOR
Color
Black
MAT
Material
EPDM / EPDM
CR
Clamping range
1.0 - 2.0 mm
WEIGHT
Weight
84.0 g/m
ID
ID #
124901
CTN
Customs Tariff Number
40082900
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models