Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
公司
FATH
描述
Edge Protection Profile 10.5 x 14.5
明细表
087EPE05911
PARTNR
Part #
087EPE05911 mm
COLOR
Color
Black mm
CR
Clamping range
2.0-5.0 mm
WEIGHT
Weight
69.0 mm
ID
ID #
124828 mm
CTN
Customs Tariff Number
39162000 mm
CFM
Certificate
mm
POP
Certificate
mm
REACH
Certificate
mm
ROHS
Certificate
mm
EAN
EAN-Code
4066061049118
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models