Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Colson Group
Description
KasterKat Series - Premium Shopping Cart Caster
Bill of material
77679E
PN
Part Number
MODEL
Model
SER
Wheel Features (Tread/Core Color)
D
Wheel Diameter
5 Inch
W
Tread Width
1 1/4 Inch
CAP
Capacity
250 lb
H
Mount Height
5 7/8 Inch
R
Swivel Radius
4 Inch
WEIGHT
Approx. Weight
1 5/8 lb
WB
Bearing Type
Single Spindle
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Colson Group
    QuietKat Series - Non-Marking  Shopping Cart Caster
    Colson Group
    SuperKat Series - Anti-Flat -Spotting Shopping Cart Caster
    Colson Group
    E-Line 2" Series - Accomodating Configurable 2 Inch Caster
    CHELIC
    QSN - Speed control
    CHELIC
    SPP - Nipple
    CHELIC
    SQSL - Long elbow
    CHELIC
    MSQH - Union
    CHELIC
    QST - Pannel type speed control
    CHELIC
    SQRH - Straight union check fitting
    CHELIC
    SQKP - Female branch A
    CHELIC
    SQP - Female universal elbow
    CHELIC
    SQEG - Branch tee pressure gauge fitting
    CHELIC
    SQKZ - Branch A
    CHELIC
    SPF - Different dim nipple
Previews
3D
Dimension
2D
Download CAD models