KAW06050M-LC
SURUGA SEIKI CO.,LTD.
Motorized goniometer stage
Worm gear type
Powered by
CAD模型選擇
{suruga/motorized_goniometer_stage/worm_gear_type/kaw06_asmtab.prj},{NB=KAW06050M-LC},{TYPE=KAW06},{HRC=W.D. 050},{HRCX=050},{HRCX2=075},{CONOP=M},{MO1=},{COVER=L},{MO=C},{CO=},{H=25},{PPATH=parts/kaw_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
SURUGA SEIKI CO.,LTD.
Description
KAW06 - 2 axis
Bill of material
KAW06050M-LC
CNSORDERNO
Model number
KAW06050M-LC
KAW06050M-LC
HRC
Height of rotating center (W.D)
W.D. 050
W.D. 050
CONOP
Connector option
M: Panel mount
T : Pig tail
M: Panel mount
T : Pig tail
MO1
Motor option 1
No symbol: with motor
V: Motor less
No symbol: with motor
V: Motor less
COVER
Sensor cover position
L: Left
R: Right
L: Left
R: Right
MO
Motor option
C: Standard
G: High Resolution
PA: αSTEP (AR series)
ZA: αSTEP (AZ series)
EA: EtherCAT
UG: Servo motor (MINAS A6 [Panasonic])
UA: Servo motor (J4 [Mitsubishi Electric])
C: Standard
G: High Resolution
PA: αSTEP (AR series)
ZA: αSTEP (AZ series)
EA: EtherCAT
UG: Servo motor (MINAS A6 [Panasonic])
UA: Servo motor (J4 [Mitsubishi Electric])
CO
Cable option
No symbol: without cable
A : 2m
B : One end loose 2m
C : 4m
D : One end loose 4m
E : Only connector (no cable)
F : Robot Cable 2m
G : Robot Cable at one end loose 2m
H : Robot Cable 4m
J : Robot Cable at one end loose 4m
No symbol: without cable
A : 2m
B : One end loose 2m
C : 4m
D : One end loose 4m
E : Only connector (no cable)
F : Robot Cable 2m
G : Robot Cable at one end loose 2m
H : Robot Cable 4m
J : Robot Cable at one end loose 4m
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求