Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
KBK Antriebstechnik
Description
KB4P - Bellows Couplings, axial pluggable
Bill of material
KB4P-80-95-12-12-D
SIZE
Size
T
Torque
Nm
L
Length (±2)
mm
A
Outer Diameter
mm
N
Keyway (DIN 6885)
D1
Bore (H7)
mm
Enter value for D1
Bore (H7)
mm
cm
inch
ft
D2
Bore (H7)
mm
Enter value for D2
Bore (H7)
mm
cm
inch
ft
H
Thread Distance
mm
C1
Thread Distance front side
mm
C2
Thread Distance front side
mm
E1
Hub Length
mm
E2
Hub Length
mm
L1
Length
mm
L2
Length
mm
L3
Length
mm
V
Preload
mm
Enter value for V
Preload
mm
cm
inch
ft
F
Screw (ISO 4762)
TA
Tightening Torque
Nm
CNSMASSEXACT
Mass
kg
J
Moment of Inertia
g*m2
CT
Torsional Spring Stiffness CT
Nm/rad
CR
Radial Spring Stiffness
N/mm
CA
Axial Spring Stiffness
N/mm
KR
Misalignment radial max.
mm
KA
Misalignment axial max.
mm
KW
Misalignment angular max.
1.5 °
RPM
Speed max.
1/min
ST
Position
INFO1
Technical Data Sheet
Product Information
INFO2
Operating / Installation Instruction
Product Information
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models