Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
KBA-SG
Bill of material
KBA-10-SG-M10
MODEL
Model no.
KBA
AC
Axis combination
XS
X-axis stroke
INFOTEXT
Product Info
Product Info
STROKEX
100 mm
A
0.0 mm
B
17.6 mm
C
5
D
4
E
0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models