Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 9
HELP_VARIABLE
Company
KBK Antriebstechnik
Description
KBK/BAI - Safety Couplings with Outer Cone and Inner Cone
Bill of material
KBK/BAI-150-108-20-20-50Nm-C-1
SIZE
Size
L
Length ±2
mm
D
Outer Diameter
mm
D1
Bore (H7)
mm
Entrez la valeur pour D1
Bore (H7)
mm
cm
inch
ft
D2
Bore (H7)
mm
Entrez la valeur pour D2
Bore (H7)
mm
cm
inch
ft
D3
Hub Diameter
mm
S
Disengagement Travel
mm
F
Screw (ISO 4017)
TA
Tightening Torque
Nm
F1
Screw (ISO 4017)
TA1
Tightening Torque
Nm
CNSMASSEXACT
Mass
kg
J
Moment of Inertia
kg cm²
CT
Torsional Spring Stiffness CT
Nm/rad
CR
Radial Spring Stiffness
N/mm
CA
Axial Spring Stiffness
N/mm
KR
Misalignment radial max.
mm
KA
Misalignment axial max.
mm
KW
Misalignment angular max.
°
RPM
Speed max.
1/min.
DT
Disengagement Torque
Nm
SCH
Position
OTR
Overload Torque Range
INFO1
Technical Data Sheet
Product Information
INFO2
Specific Information
Product Information
INFO3
Operating / Installation Instruction
Product Information