Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
KBK Antriebstechnik
Description
KBK/CA - Safety Coupling with with Outer Cone
Bill of material
KBK/CA-80-20-15Nm-C-1
SIZE
Size
L
Length (±1)
mm
L3
Length
mm
D
Outer Diameter
mm
D1
Bore(H7)
mm
Enter value for D1
Bore(H7)
mm
cm
inch
ft
D3
Centering Diameter(g6)
mm
D4
Pitch Circle Diameter
mm
D5
Flange Diameter
mm
S
Disengagement Travel
mm
IG
Thread(6x)
F
Screw (ISO 4017)
TA
Tightening Torque
Nm
CNSMASSEXACT
Mass
kg
J
Moment of Inertia
kg cm^2
RPM
Speed max.
1/min
DT
Disenagement Tourque
Nm
SCH
Position
OTR
Overload Torque Range
INFO1
Technical Data Sheet
Product Information
INFO2
Specific information
Product Information
INFO3
Operating / Installation Instruction
Product Information
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    igus
    EALM HT - Metric sizes, left-hand thread, High Temperature
    igus
    KARM CL - Metric sizes, right-hand thread, 2. Generation
    Line Tech
    BM4 - Bridge Modules with toothed belt drive
    igus
    KGLM LC - Metric sizes, Low-Cost
    igus
    GERMF - Metric sizes, right-hand thread, with Spring-Loaded-Pins
    Sumitomo Heavy Industries, Ltd. PTC Group
    Induction motors
    Konstandin
    DDF-8 - Drehdurchführungen dienen als Verbindung zwischen feststehenden und rotierenden Maschinen-Elementen.
    igus
    GERM - Metric sizes, right-hand thread
    igus
    EFOM - Metric sizes, with 2 Mounting Holes
    igus
    KGLM SL - Metric sizes, Slim Line
    igus
    KCLM - Metric sizes, right-hand thread
    igus
    KSTI - Inch sizes
    igus
    SAM - Metric sizes
    igus
    EBRI - Inch sizes, right-hand thread
Previews
3D
Dimension
2D
Download CAD models