Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
KBK Antriebstechnik
Description
KBK/CI - Safety Coupling with with Inner Cone
Bill of material
KBK/CI-80-20-15Nm-C-1
SIZE
Size
L
Length (±1)
mm
L3
Length
mm
D
Outer Diameter
mm
D1
Bore(H7)
mm
Enter value for D1
Bore(H7)
mm
cm
inch
ft
D3
Centering Diameter(g6)
mm
D4
Pitch Circle Diameter
mm
D5
Flange Diameter
mm
S
Disengagement Travel
mm
IG
Thread(6x)
F
Screw (ISO 4017)
TA
Tightening Torque
Nm
CNSMASSEXACT
Mass
kg
J
Moment of Inertia
kg cm^2
RPM
Speed max.
1/min
DT
Disenagement Tourque
Nm
SCH
Position
OTR
Overload Torque Range
INFO1
Technical Data Sheet
Product Information
INFO2
Specific information
Product Information
INFO3
Operating / Installation Instruction
Product Information
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    igus
    DryLin® SHT - Basic
    igus
    WKM - Standard – iglidur® W300 (Standard); sehr verschleißfestes Material
    igus
    drylin® E DC motors - DC-motor
    igus
    KALM - Rod end with male thread, left-hand thread
    igus
    DryLin®SET - easytube end fixed
    igus
    WGRM - Angle joint with ball cap and ball stud, right-hand thread
    igus
    KCRM - Rod end bearing with internal thread, right-hand thread
    igus
    JEM - Low moisture absorption – iglidur® J; low friction values
    igus
    STZ-Q10-01-AM - Adapter Kit e.g. for
    igus
    FJUMT-01 - Tandem Flange, Round, mm
    igus
    JUMO-11 - Liner, for supported shafts, mm
    igus
    RJUI-01 - Liner Plain Bearing, inch
    igus
    RJUM-01 - Liner Plain Bearing, mm
    igus
    RJUM-05 - Pillow Block, mm
Previews
3D
Dimension
2D
Download CAD models