目錄: KBK Antriebstechnik
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KBK Antriebstechnik
KBK/CP-80-N19-15Nm-C-1
KBK Antriebstechnik
Torque Limiters / Safety Couplings
Safety Couplings with Bush Bearings
Powered by
CAD模型選擇
{kbk/torque_limiters_safety_couplings/safaty_coupl_with_bush_bearings/kbk_cp.prj},{NB=KBK/CP-80-N19-15Nm-C-1},{SIZE=80},{L=58},{L3=22},{D=94},{N=1},{D1=19.00},{D3=48},{D4=65},{D5=90},{S=2},{IG=M6},{CNSMASSEXACT=1.40},{J=12},{RPM=6400},{DT=15},{SCH=C},{OTR=1},{D1MIN=19},{D1MAX=30},{TKN1MIN=15},{TKN1MAX=40},{TKN2MIN=30},{TKN2MAX=80},{NDM=6},{VERS=4},{INFO1=Product Information},{INFO2=Product Information},{INFO3=Product Information},{INFO1X=kbk_cp_technical_data_sheet_$(cadenas_language).pdf},{INFO2X=../../commonpool/proximity_switch_$(CADENAS_LANGUAGE).pdf},{INFO3X=operating_installation_instruction_$(CADENAS_LANGUAGE).pdf},{CNSSTDDTIME=1 week}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
KBK Antriebstechnik
Description
KBK/CP - Safety Coupling with Keyway
Bill of material
KBK/CP-80-N19-15Nm-C-1
SIZE
Size
80
80
L
Length
58
58
mm
L3
Length
22
22
mm
D
Outer Diameter
94
94
mm
N
Keyway (DIN 6885)
with Keyway D1 ✔
with Keyway D1
D1
Bore(H7)
mm
Enter value for D1
Bore(H7)
mm
cm
inch
ft
確定
D3
Centering Diameter(g6)
48
48
mm
D4
Pitch Circle Diameter
65
65
mm
D5
Flange Diameter
90
90
mm
S
Disengagement Travel
2
2
mm
IG
Thread(6x)
M6
M6
CNSMASSEXACT
Mass
1.40
1.40
kg
J
Moment of Inertia
12
12
kg cm^2
RPM
Speed max.
6400
6400
1/min
DT
Disenagement Tourque
Nm
SCH
Position
Single Position
Multi Position Engagement
Single Position
Multi Position Engagement
OTR
Overload Torque Range
1.000
1.000
INFO1
Technical Data Sheet
Product Information
INFO2
Specific information
Product Information
INFO3
Operating / Installation Instruction
Product Information
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求