Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
KBK Antriebstechnik
Description
KBK/EAA - Safety Coupling with 2 Outer Cones
Bill of material
KBK/EAA-24-119.5-15-15-12Nm-C-1
SIZE
Size
L
Length ±1
mm
L1
Length
mm
D
Outer Diameter
mm
D1
Bore (H7)
mm
Enter value for D1
Bore (H7)
mm
cm
inch
ft
D2
Bore (H7)
mm
Enter value for D2
Bore (H7)
mm
cm
inch
ft
D3
Hub Diameter
mm
S
Disengagement Travel
mm
F
Screw (ISO 4762)
TA
Tightening Torque
Nm
F1
Screw (ISO 4017)
TA1
Tightening Torque
Nm
CNSMASSEXACT
Mass
kg
J
Moment of Inertia
kg cm²
KR
Misalignment radial max.
mm
KA
Misalignment axial max.
mm
KW
Misalignment angular max.
0.9 °
T
Torque 98 ShA
Nm
RPM
Speed max.
1/min
DT
Disengagement Torque
Nm
SCH
Position
OTR
Overload Torque Range
INFO1
Technical Data Sheet
Product Information
INFO2
Specific Information (Proximity Switch)
Product Information
INFO3
Specific Information (Spider Elements)
Product Information
INFO4
Operating / Installation Instruction
Product Information
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KBK Antriebstechnik
    KBK/EKK - Safety Coupling with 2 Collet Clamps
    igus
    DryLin® SLW-ES - Linearachse Edelstahl
    igus
    KSTI - Inch sizes
    igus
    TJUI-01 - Split Linear Bearing, inch
    igus
    RJUM-06-LL - Floating Pillow Block, mm
    igus
    OJUI-03 - Liner Plain Bearing, inch
    igus
    STZ-Q10-01-XX - Crossbars made of plastic
    igus
    DryLin® ZLW 0630 - Belt Drive
    igus
    DryLin® SHT FF - Fast Forward
    igus
    SAM - Metric sizes
    igus
    XUM-02 - Liner, short, closed design, high temperature
    igus
    E7UM-01 - Liner, long, closed design
    igus
    DryLin® ZAW - Extension Arm Drive
    igus
    EARM - Metric sizes, right-hand thread
Previews
3D
Dimension
2D
Download CAD models