Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
KBK Antriebstechnik
Description
KBK/EKI - Safety Coupling with Collet Clamp and Inner Cone
Bill of material
KBK/EKI-24-111.5-15-15-12Nm-C-1
SIZE
Size
L
Length ±1
mm
L1
Length
mm
D
Outer Diameter
mm
N
Keyway (DIN 6885)
D1
Bore (H7)
mm
Enter value for D1
Bore (H7)
mm
cm
inch
ft
D2
Bore (H7)
mm
Enter value for D2
Bore (H7)
mm
cm
inch
ft
D3
Hub Diameter
mm
S
Disengagement Travel
mm
F
Screw (ISO 4762)
TA
Tightening Torque
Nm
F1
Screw (ISO 4017)
mm
TA1
Tightening Torque
mm
CNSMASSEXACT
Mass
kg
J
Moment of Inertia
kg cm²
KR
Misalignment radial max.
mm
KA
Misalignment axial max.
mm
KW
Misalignment angular max.
0.9 °
T
Torque 98 ShA
Nm
RPM
Speed max.
1/min
DT
Disengagement Torque
Nm
SCH
Position
OTR
Overload Torque Range
INFO1
Technical Data Sheet
Product Information
INFO2
Specific Information (Proximity Switch)
Product Information
INFO3
Specific Information (Spider Elements)
Product Information
INFO4
Operating / Installation Instruction
Product Information
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KBK Antriebstechnik
    KBK/EAA - Safety Coupling with 2 Outer Cones
    igus
    DryLin® SHTP Mini - small and low-cost
    igus
    OJUI-03 - Liner Plain Bearing, inch
    igus
    XUM-01 - Liner, closed, long design, high temperature
    igus
    OJUME-06 - Adjustable Pillow Block, mm
    igus
    JUIO-01 - Liner, inch
    igus
    WEI - Inch sizes, Standard – iglidur® W300; extreme wear resistance
    igus
    JKM - Metric sizes, Low moisture absorption – iglidur® J; low friction values
    igus
    QJFM - Flange pillow block
    igus
    ECLM HD - Metric sizes, Heavy Duty
    igus
    GERMF - Metric sizes, right-hand thread, with Spring-Loaded-Pins
    igus
    GBM - Clevis pin
    igus
    JUM-11 - Liner, lower clearance, mm
    igus
    EBLI - Inch sizes, left-hand thread
Previews
3D
Dimension
2D
Download CAD models