Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
KBK Antriebstechnik
Description
KBK/EPK - Safety Coupling with Keyway and Collet Clamp
Bill of material
KBK/EPK-24-126.5-N16-12-12Nm-C-1
SIZE
Size
L
Length ±1
mm
L1
Length
mm
D
Outer Diameter
mm
N
Keyway (DIN 6885)
D1
Bore (H7)
mm
Enter value for D1
Bore (H7)
mm
cm
inch
ft
D2
Bore (H7)
mm
Enter value for D2
Bore (H7)
mm
cm
inch
ft
LD
Fitting length of stepped bore
- mm
D3
Hub Diameter
mm
D4
Hub Diameter
mm
H
Thread Distance
mm
C
Thread Distance front side
mm
S
Disengagement Travel
mm
F
Screw (ISO 4762)
TA
Tightening Torque
Nm
CNSMASSEXACT
Mass
kg
J
Moment of Inertia
kg cm²
KR
Misalignment radial max.
mm
KA
Misalignment axial max.
mm
KW
Misalignment angular max.
0.9 °
T
Torque 98 ShA
Nm
RPM
Speed max.
1/min
DT
Disengagement Torque
Nm
SCH
Position
OTR
Overload Torque Range
INFO1
Technical Data Sheet
Product Information
INFO2
Specific Information (Proximity Switch)
Product Information
INFO3
Specific Information (Spider Elements)
Product Information
INFO4
Operating / Installation Instruction
Product Information
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    igus
    WKM - Metric sizes, Standard – iglidur® W300; extreme wear resistance
    igus
    DryLin® SHT - Basic
    igus
    DryLin® SET - EasyTube
    igus
    DryLin® ZLW 1040 - Belt Drive
    igus
    KBRI - Inch sizes, right-hand thread
    igus
    EBRM - Metric sizes, right-hand thread
    igus
    DryLin®SET - easytube with scaling
    igus
    RJ260UM-02 - Compact Bearing, Low cost, mm
    igus
    EWUM - Supported Stainless Steel Shaft, mm
    igus
    EWUM-ES - Partially supported stainless steel shafts, mm
    igus
    EFSM HT - Metric sizes, with 4 Mounting Holes, High temperature
    igus
    drylin® E Kupplungen - Claw couplings
    igus
    WGRM LC - Winkelgelenk, metrische Abmessungen, Rechtsgewinde, Low-Cost
    igus
    KALM - Metric sizes, left-hand thread
Previews
3D
Dimension
2D
Download CAD models