Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
KBK Antriebstechnik
Description
KBK/L-A - Safety Coupling with Outer Cone
Bill of material
KBK/L-A-150-20-50Nm-C-1
SIZE
Size
L
Length (±2)
mm
L3
Length
mm
D
Outer Diameter
mm
D1
Bore Size (H7) min-max
mm
Enter value for D1
Bore Size (H7) min-max
mm
cm
inch
ft
D3
Centering Diameter(g6)
mm
D4
Pitch Circle Diameter
mm
D5
Flange Diameter
mm
S
Disengagement Travel
IG
Thread(6x)
mm
F
Screw (ISO 4017)
TA
Tightening Torque
Nm
CNSMASSEXACT
Mass
kg
J
Moment of Inertia
kg cm^2
RPM
Speed max.
1/min
DT
Disenagement Tourque
Nm
SCH
Position
OTR
Overload Torque Range
INFO1
Technical Data Sheet
Product Information
INFO2
Specific Information
Product Information
INFO3
Operating / Installation Instruction
Product Information
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    igus
    DryLin® SHT - Basic
    igus
    WKM - Metric sizes, Standard – iglidur® W300; extreme wear resistance
    KBK Antriebstechnik
    KBK/LL-P - Safety Coupling with Keyway
    igus
    DryLin® ZLW-1040-LT - Belt drive – specialists
    igus
    JUM-01 - Liner, mm
    igus
    DryLin® TK-02... - Heavy Duty | mm
    igus
    EWUMN - Low Level Supported Stainless Steel Shafts 1.4125, mm
    igus
    WA - Shaft End Block, Standard Design, mm
    igus
    GELMF - Metric sizes, left-hand thread, with Spring-Loaded-Pins
    igus
    DryLin® SHTC-HYD - Hygienic design
    igus
    DryLin® SHTP-FF - Fast Forward
    igus
    EBLM - Metric sizes, left-hand thread
    igus
    PKLM - Adapter Bolts, Metric sizes, left-hand thread
    igus
    WGRM - Ball/Socket Joint, Metric sizes, right-hand thread
Previews
3D
Dimension
2D
Download CAD models