Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
KBK Antriebstechnik
Description
KBK/L-I - Safety Couplings with Inner Cone
Bill of material
KBK/L-I-150-20-50Nm-C-1
SIZE
Size
L
Length (±2)
mm
L3
Length
mm
D
Outer Diameter
mm
D1
Bore (H7)
mm
Enter value for D1
Bore (H7)
mm
cm
inch
ft
D3
Centering Diameter (g6)
mm
D4
Pitch Circle Diameter
mm
D5
Flange Diameter
mm
S
Disengagement Travel
mm
IG
Thread(6x)
F
Screw (ISO 4017)
TA
Tightening Torque
Nm
CNSMASSEXACT
Mass
kg
J
Moment of Inertia
kg cm^2
RPM
Speed max.
1/min
DT
Disengagement Torque
Nm
SCH
Position
OTR
Overload Torque Range
INFO1
Technical Data Sheet
Product Information
INFO2
Specific information
Product Information
INFO3
Operating / Installation Instruction
Product Information
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    igus
    DryLin® E  - Stepper Motors - NEMA17 - Stepper Motors
    igus
    RJUM-11 - Lineargleitlager, mm
    igus
    DryLin® E  - Stepper Motors - NEMA11 - Stepper Motors
    igus
    GBM - Clevis pin
    igus
    DryLin® TK-04 - Miniature | mm
    igus
    KCLM - Metric sizes, right-hand thread
    igus
    SAM - Metric sizes
    igus
    EFOM HT - Metric sizes, with 2 Mounting Holes, High temperature
    igus
    JKM - Metric sizes, Low moisture absorption – iglidur® J; low friction values
    igus
    KGLM LC - Metric sizes, Low-Cost
    igus
    XUM-02 - Liner, short, closed design, high temperature
    igus
    JUM-11 - Liner, lower clearance, mm
    igus
    DryLin® E  - Stepper Motors - NEMA34 - Stepper Motors
    igus
    JUM-02 - Liner, extra short, mm
Previews
3D
Dimension
2D
Download CAD models