Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
KANA (Katayama Chain)
Description
KC - 1
Bill of material
KC6018D22_D22_
TYPE
Type
KC
CNO
Standard Chain coupling No.
CP
Chain pitch
mm
E
Width of chain
mm
O
mm
D
mm
BD
Boss diameter (D´)
mm
SM
m
mm
L
mm
BL
Length of boss (l)
mm
S
mm
G
mm
SDR
Right side: Bore
mm
Enter value for SDR
Right side: Bore
mm
cm
inch
ft
SDASR
Right side: Bore allowance symbol
SDACR
Right side: Bore allowance class
SDAVR
Right side: Bore allowance
KEYR
Right side: Keyway
mm
KEYASR
Right side: Key allowance symbol (width)
KEYACR
Right side: Key allowance class (width)
KEYAVR
Right side: Key allowance (width)
N/A
KEYAVR2
Right side: Key allowance (depth)
-
THPR
Right side: Tapped hole
mm
MR
Right side: Tapped hole size
NOTHPR
Right side: Number of tapped holes
AR
Right side: Position of Tapped hole
mm
ATHR
Right side: Angle of tapped hole
mm
SDL
Left side: Bore
mm
Enter value for SDL
Left side: Bore
mm
cm
inch
ft
SDASL
Left side: Bore allowance symbol
SDACL
Left side: Bore allowance class
SDAVL
Left side: Bore allowance
KEYL
Left side: Keyway
KEYASL
Left side: Key allowance symbol (width)
KEYACL
Left side: Key allowance class (width)
KEYAVL
Left side: Key allowance (width)
N/A
KEYAV2L
Left side: Key allowance (depth)
-
THPL
Left side: Tapped hole
ML
Left side: Tapped hole size
NOTHPL
Left side: Number of tapped holes
mm
AL
Left side: Position of Tapped hole
mm
ATHL
Left side: Angle of tapped hole
mm
COVER
Cover
ADEF
mm
MAT
Surface treatment
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Tsubakimoto Chain Co.
    CR
    KANA (Katayama Chain)
    FBN
    KANA (Katayama Chain)
    FBK
    Misumi
    BHE3012, BHE4012, BHE4014, BHE4016, BHE5014, BHE5016, BHE5018, BHE6018, BHE6022 - Case - Chain Coupling
    KANA (Katayama Chain)
    MB
    KANA (Katayama Chain)
    FBN60B - Finished bore
    Motovario
    NMRV - Worm geared motor fitted for motor coupling version PAM with sleeve
    Tsubakimoto Chain Co.
    CR Stalinless steel type
    KANA (Katayama Chain)
    Idler Sprocket
    Baldor Reliance
    Chain Couplings - Chain Couplings
    KANA (Katayama Chain)
    SUSFBN40B - Finished bore
    Misumi
    CPC3012, CPC4012, CPC4014, CPC4016, CPC5014, CPC5016, CPC5018, CPC6018, CPC6022 - Set - Chain Coupling
    Motovario
    T - Electric Motor Three phase series
    Motovario
    CH - Helical geared motor cast iron series with compact motor
Previews
3D
Dimension
2D
Download CAD models