Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AKD
Description
KCH10-100W - Clean Room Ball Screw Actuator
Bill of material
KCH10-L05-100-M-M10-C3
MODEL
KCH10
BSL
Ball Screw lead
mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
MP
Motor Position
MB
Motor Brand
BRAKE
Brake
HS
Home Sensor
LS
Limit Sensor
MOTOR
Motor
L
Length of Actuator
503 mm
A
200 mm
M
0 unit
N
4 unit
KG
7.00 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models