Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
AKD
Description
KCH14-200/400W - Clean Room Ball Screw Actuator
Bill of material
KCH14-L05-50-M-M20-C3
MODEL
Model
KCH14
BSL
Ball Screw lead
mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
MP
Motor Position
MB
Motor Brand
BRAKE
Brake
HS
Home Sensor
LS
Limit Sensor
MOTOR
Motor
L
Length of Actuator
470 mm
A
200 mm
M
0 unit
N
4 unit
KG
10.2 kg
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensão
2D
Baixar modelos em CAD