Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
Misumi
Description
KCLB, KCLHB, PKCLB, PKCLHB, GKGLB, KCLSB, KCLSHB, GKCLSHB - Diameter Tolerance Selectable Hinge Pins - Shape B (Lock Nut Type)
Bill of material
KCLBM13-15.0
PN
Part No.
MAT
Material
HARD
Hardness
ST
Surface Treatment
AC
Accessories
Nut 1 Pc.
TS
Tolerance Selection
D
mm
DTOL
D Tolerance
mm
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
ALT4
L Dimension Tolerance
A
mm
B
mm
ALT3
Shoulder Thickness
TC
TC 0.5mm Increment
mm
T
mm
ALT2
Thread Diameter
MC
MC Selection
M
M Coarse
ALT1
Thread Part Length
FC
FC 1mm Increment
mm
J
mm
UU
u
mm
NN
(n)
1.5 mm
NUT
Included Nut
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models