Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PRiCi FA
Description
KCXZ - Magnetic base1
Bill of material
KCXZ6
MODEL
Model
KCXZ6
LV1
LV1 type
Magnetic base
MAT
Material
neodymium magnet
CODE
Code
KCXZ
VAR10
No.
FIX02
CL
60 kg
FIX04
W
50 mm
FIX06
H
50 mm
FIX08
L
65 mm
FIX10
M
M8
FIX12
ZL
1.0 kg
FIX95
PDF
PDF
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir